Quantity | Unit price |
---|---|
1 - 4 | $10.8085 |
5 - 9 | $9.0071 |
10 - 49 | $7.2057 |
50 - 99 | $7.0694 |
100 - 249 | $6.8423 |
250 + | $6.4792 |
Color | Black |
---|---|
Full Material | High-Density Polyethylene |
Class Pressure Rating | 300 |
Compatible Nominal Pipe Sizes (All) | ANSI 12 |
Outside Diameter | 520.7 mm |
Outside Diameter | 20.500 in |
Bolt Circle Diameter | 450.9 mm |
Bolt Circle Diameter | 17.750 in |
Bolt Hole Size | 31.8 mm |
Bolt Hole Size | 1.250 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue