Quantity | Unit price |
---|---|
1 - 4 | $22.3286 |
5 - 9 | $18.6045 |
10 - 49 | $14.8807 |
50 - 99 | $14.5779 |
100 - 249 | $14.1389 |
250 + | $13.3972 |
Color | Black |
---|---|
Full Material | High-Density Polyethylene |
Class Pressure Rating | 300 |
Compatible Nominal Pipe Sizes (All) | ANSI 16 |
Outside Diameter | 647.7 mm |
Outside Diameter | 25.500 in |
Bolt Circle Diameter | 571.5 mm |
Bolt Circle Diameter | 22.500 in |
Bolt Hole Size | 34.9 mm |
Bolt Hole Size | 1.375 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue