Quantity | Unit price |
---|---|
1 - 24 | $2.6493 |
25 - 49 | $2.0587 |
50 - 249 | $1.1747 |
250 - 499 | $1.1521 |
500 - 1249 | $1.1173 |
1250 + | $1.0582 |
Color | Black |
---|---|
Full Material | High-Density Polyethylene |
Class Pressure Rating | 300 |
Class Pressure Rating | 400 |
Class Pressure Rating | 600 |
Compatible Nominal Pipe Sizes (All) | ANSI 2 |
Outside Diameter | 165.1 mm |
Outside Diameter | 6.500 in |
Bolt Circle Diameter | 127 mm |
Bolt Circle Diameter | 5.000 in |
Bolt Hole Size | 19.1 mm |
Bolt Hole Size | 0.750 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue