Quantity | Unit price |
---|---|
1 - 9 | $38.6018 |
10 - 19 | $37.8297 |
20 - 29 | $36.6792 |
30 - 39 | $34.7417 |
40 + | $32.8494 |
Color | Black |
---|---|
Full Material | High-Density Polyethylene |
Class Pressure Rating | 300 |
Compatible Nominal Pipe Sizes (All) | ANSI 46 |
Outside Diameter | 1416.1 mm |
Outside Diameter | 55.750 in |
Bolt Circle Diameter | 1320.8 mm |
Bolt Circle Diameter | 52.000 in |
Bolt Hole Size | 50.8 mm |
Bolt Hole Size | 2.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue