Quantity | Unit price |
---|---|
1 - 4 | $34.333 |
5 - 9 | $28.6107 |
10 - 49 | $22.8887 |
50 - 99 | $22.4346 |
100 - 249 | $21.7987 |
250 + | $20.5876 |
Color | Black |
---|---|
Full Material | High-Density Polyethylene |
Class Pressure Rating | 400 |
Compatible Nominal Pipe Sizes (All) | ANSI 22 |
Outside Diameter | 838.2 mm |
Outside Diameter | 33.000 in |
Bolt Circle Diameter | 743 mm |
Bolt Circle Diameter | 29.250 in |
Bolt Hole Size | 44.5 mm |
Bolt Hole Size | 1.750 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue