Quantity | Unit price |
---|---|
1 - 4 | $45.656 |
5 - 9 | $38.0416 |
10 - 49 | $30.4273 |
50 - 99 | $29.8219 |
100 - 249 | $28.9136 |
250 + | $27.3998 |
Color | Black |
---|---|
Full Material | High-Density Polyethylene |
Class Pressure Rating | 400 |
Compatible Nominal Pipe Sizes (All) | ANSI 34 |
Outside Diameter | 1206.5 mm |
Outside Diameter | 47.500 in |
Bolt Circle Diameter | 1104.9 mm |
Bolt Circle Diameter | 43.500 in |
Bolt Hole Size | 54 mm |
Bolt Hole Size | 2.125 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue