Quantity | Unit price |
---|---|
1 - 11 | $12.1709 |
12 - 24 | $9.1434 |
25 - 124 | $6.0855 |
125 - 249 | $5.9644 |
250 - 624 | $5.7829 |
625 + | $5.4799 |
Color | Black |
---|---|
Full Material | High-Density Polyethylene |
Class Pressure Rating | 600 |
Compatible Nominal Pipe Sizes (All) | ANSI 10 |
Outside Diameter | 508 mm |
Outside Diameter | 20.000 in |
Bolt Circle Diameter | 431.8 mm |
Bolt Circle Diameter | 17.000 in |
Bolt Hole Size | 34.9 mm |
Bolt Hole Size | 1.375 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue