Quantity | Unit price |
---|---|
1 - 9 | $40.6455 |
10 - 19 | $39.8432 |
20 - 29 | $38.6169 |
30 - 39 | $36.5886 |
40 + | $34.5146 |
Color | Black |
---|---|
Full Material | High-Density Polyethylene |
Class Pressure Rating | 600 |
Compatible Nominal Pipe Sizes (All) | ANSI 44 |
Outside Diameter | 1454.2 mm |
Outside Diameter | 57.250 in |
Bolt Circle Diameter | 1333.5 mm |
Bolt Circle Diameter | 52.500 in |
Bolt Hole Size | 66.7 mm |
Bolt Hole Size | 2.625 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue