Quantity | Unit price |
---|---|
1 - 9 | $43.8245 |
10 - 19 | $42.9313 |
20 - 29 | $41.6294 |
30 - 39 | $39.4344 |
40 + | $37.2393 |
Color | Black |
---|---|
Full Material | High-Density Polyethylene |
Class Pressure Rating | 900 |
Compatible Nominal Pipe Sizes (All) | ANSI 40 |
Outside Diameter | 1511.3 mm |
Outside Diameter | 59.500 in |
Bolt Circle Diameter | 1339.9 mm |
Bolt Circle Diameter | 52.750 in |
Bolt Hole Size | 92.1 mm |
Bolt Hole Size | 3.625 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue