Quantity | Unit price |
---|---|
1 - 39 | $14.0481 |
40 - 79 | $7.009 |
80 - 399 | $2.8158 |
400 - 3999 | $1.2475 |
4000 - 7999 | $1.1855 |
8000 + | $1.1233 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Nominal Pipe Size | 76.2 mm |
---|---|
Compatible Nominal Pipe Size | 3.000 in |
Color | Blue |
Full Material | Polyethylene |
Material | PE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue