Quantity | Unit price |
---|---|
1000 - 9999 | $0.148 |
10000 - 24999 | $0.1344 |
25000 + | $0.1234 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Mounting Method | Push In |
---|---|
Full Material | Polyamide 6.6 |
Material Flammability Standard | UL94 V-2 |
UL/CSA Description | UL E71558 |
Color | Natural |
Base Length | 20.1 mm |
Base Length | 0.791 in |
Base Width | 7.6 mm |
Base Width | 0.299 in |
Compatible Cable Diameter | 4.8 mm |
Compatible Cable Diameter | 0.189 in |
Distance Between Clamps | 12.2 mm |
Distance Between Clamps | 0.480 in |
Overall Height | 6.1 mm |
Overall Height | 0.24 in |
Maximum Compatible Panel Thickness | 1.6 mm |
Maximum Compatible Panel Thickness | 0.063 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue