Quantity | Unit price |
---|---|
100 - 9999 | $1.2059 |
10000 - 24999 | $0.5922 |
25000 + | $0.5428 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Length | 28.6 mm |
---|---|
Base Length | 1.126 in |
Base Width | 28.5 mm |
Base Width | 1.122 in |
Compatible Cable Diameter Range | 25.4 mm |
Compatible Cable Diameter Range | 1 in |
Distance Between Fixing Holes | 19.1 mm |
Distance Between Fixing Holes | 0.752 in |
Hole Diameter | 4.0 mm |
Hole Diameter | 0.157 in |
Maximum Compatible Cable Diameter | 25.4 mm |
Maximum Compatible Cable Diameter | 1 in |
Maximum Operating Temperature | 50 °C |
Maximum Operating Temperature | 122 °F |
Minimum Operating Temperature | 0 °C |
Minimum Operating Temperature | 32 °F |
Operating Temperature Range | 0 - 50 °C |
Operating Temperature Range | 32 - 122 °F |
Overall Height | 25.0 mm |
Overall Height | 0.984 in |
Adjustability | Fixed |
Color | Black |
Full Material | Polyvinyl Chloride |
Material | PVC |
Material Flammability Standard | UL94 V-0 |
Mounting Method | Screw |
Number of Holes | 2 |
Style | 2 |
Type | 2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue