Menu Search

Cord Grip Locknut - Thread Size 3/8 in NPT ; Thickness 5 mm | 0.197 in ; Black

This Locknut is designed to lock a cable gland in place, it is black and made from nylon.
Item code:

CGLN-NPT-3/8-BK

4500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $0.5495
500 - 999 $0.3812
1000 - 1999 $0.3276
2000 - 4999 $0.3113
5000 - 9999 $0.2904
10000 + $0.2622
Standard pack: 100

Order in multiple of 100

Total price:

$54.95

100 x $0.5495

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Color Black
Material Flammability Standard UL94 V-2
Thickness 0.276 in
Brand Richco

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us