Menu Search

Cord Grip - Compatible Cable Diameter Range 12 - 20 mm | 0.472 - 0.787 in ; Mounting Thread Length 18 mm | 0.709 in ; Black

This Black cable gland is designed for a 1 NPT or can also mount into a hole. It can hold a cable diameter range of 12.0 mm | 0.472 in - 20.0 mm | 0.787 in.
Item code:

CG-NPT-1-1-BK

125 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 499 $7.3563
500 - 999 $5.1078
1000 - 1999 $4.3929
2000 - 4999 $4.1694
5000 - 9999 $3.9015
10000 + $3.5143
Standard pack: 25

Order in multiple of 25

Total price:

$183.91

25 x $7.3563

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Cable Diameter Range 0.472 - 0.787 in
Maximum Compatible Cable Diameter 0.787 in
Minimum Compatible Cable Diameter 0.472 in
Mounting Thread Length 0.709 in
Overall Length 2.382 in
Width Across Flats 1.654 in
Certification UL
Color Black
Gland Form Standard
Material Nylon
Material Flammability Standard UL94 V-2
UL/CSA Description UL E336396
Specifications 5 Bar

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us