Quantity | Unit price |
---|---|
25 - 499 | $6.6415 |
500 - 999 | $4.6162 |
1000 - 1999 | $3.976 |
2000 - 4999 | $3.7675 |
5000 - 9999 | $3.5292 |
10000 + | $3.1719 |
Compatible Cable Diameter Range | 19 - 25.0 mm |
---|---|
Compatible Cable Diameter Range | 0.748 - 0.984 in |
Maximum Compatible Cable Diameter | 25.0 mm |
Maximum Compatible Cable Diameter | 0.984 in |
Minimum Compatible Cable Diameter | 19 mm |
Minimum Compatible Cable Diameter | 0.748 in |
Mounting Thread Length | 18 mm |
Mounting Thread Length | 0.709 in |
Overall Length | 60.5 mm |
Overall Length | 2.382 in |
Width Across Flats | 42 mm |
Width Across Flats | 1.654 in |
Certification | UL |
Color | Black |
Gland Form | Standard |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
UL/CSA Description | UL E336396 |
Specifications | 5 Bar |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue