Quantity | Unit price |
---|---|
1 - 4 | $85.52 |
5 - 9 | $82.96 |
10 - 14 | $81.30 |
15 - 19 | $79.63 |
20 - 24 | $77.06 |
25 - 29 | $72.81 |
30 + | $68.44 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Cable Diameter Range | 35.0 - 48.0 mm |
---|---|
Compatible Cable Diameter Range | 1.378 - 1.89 in |
Overall Length | 15.2 m |
Overall Length | 49.869 ft |
Nominal Inside Diameter | 45.0 mm |
Nominal Inside Diameter | 1.772 in |
Roll Length | 15.2 m |
Roll Length | 49.869 ft |
Sold Per | Roll |
Color | Black |
Full Material | Polyester |
Material Flammability Standard | UL224 VW-1 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue