Quantity | Unit price |
---|---|
1 - 4 | $548.00 |
5 - 9 | $532.85 |
10 - 14 | $520.75 |
15 - 19 | $510.14 |
20 - 24 | $493.50 |
25 - 29 | $466.25 |
30 + | $439.00 |
Compatible Cable Diameter Range | 20 - 40 mm |
---|---|
Compatible Cable Diameter Range | 0.787 - 1.575 in |
Overall Length | 50 m |
Overall Length | 164 ft |
Nominal Inside Diameter | 64 mm |
Nominal Inside Diameter | 2.520 in |
Roll Length | 50.0 m |
Roll Length | 164.042 ft |
Color | Black |
Full Material | Polyester Sleeve With Polyamide Hook And Loop |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue