Quantity | Unit price |
---|---|
1 - 4 | $243.91 |
5 - 9 | $230.74 |
10 - 24 | $213.42 |
25 + | $189.71 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Cable Diameter Range | 10.0 - 27.0 mm |
---|---|
Compatible Cable Diameter Range | 0.394 - 1.063 in |
Overall Length | 30.5 m |
Overall Length | 100.066 ft |
Nominal Inside Diameter | 16.0 mm |
Nominal Inside Diameter | 0.63 in |
Roll Length | 30.5 m |
Roll Length | 100.066 ft |
Sold Per | Roll |
Color | Black |
Full Material | UL94 V-0 Polyphenylene Sulfide Monofilament |
Material Flammability Standard | UL94 V-0 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue