Menu Search

Cable Tie Holder - ; 5.3 - 10 mm | 0.210 - 0.392 in

Screw Mount cable tie mount that has a cradle like design. Ideal solution for wire and cable management.
Item code:

23TAHL110340

13500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 $0.3041
1000 - 4999 $0.2737
5000 - 9999 $0.2464
10000 - 24999 $0.2217
25000 + $0.1995
Standard pack: 500

Order in multiple of 500

Total price:

$152.05

500 x $0.3041

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Color Black
Full Material Nylon 6 (PA-6) And 30% Glass Fiber

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us