Quantity | Unit price |
---|---|
100 - 999 | $1.1207 |
1000 - 4999 | $0.6361 |
5000 - 9999 | $0.5027 |
10000 - 24999 | $0.4335 |
25000 - 49999 | $0.4187 |
50000 + | $0.3758 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Cable Tie Width Range | 2.5 - 7.6 mm |
---|---|
Compatible Cable Tie Width Range | 0.098 - 0.300 in |
Hole Diameter | 6.6 mm |
Hole Diameter | 0.26 in |
Maximum Compatible Cable Tie Width | 7.6 mm |
Maximum Compatible Cable Tie Width | 0.300 in |
Minimum Compatible Cable Tie Width | 2.5 mm |
Minimum Compatible Cable Tie Width | 0.098 in |
Outside Diameter | 12.4 mm |
Outside Diameter | 0.490 in |
Overall Height | 9.9 mm |
Overall Height | 0.390 in |
Overall Length | 22.4 mm |
Overall Length | 0.880 in |
Overall Width | 15.7 mm |
Overall Width | 0.620 in |
Color | Natural |
Full Material | Nylon 6/6 |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Mounting Method | Screw |
UL/CSA Description | UL E71558 |
Style | 1 |
Brand | Richco |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue