Quantity | Unit price |
---|---|
1000 - 9999 | $0.21 |
10000 - 24999 | $0.1908 |
25000 + | $0.175 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cable Bundle Diameter Range | 59.0 mm |
---|---|
Cable Bundle Diameter Range | 2.323 in |
Maximum Second Cable Bundle Diameter | 52.0 mm |
Maximum Second Cable Bundle Diameter | 2.047 in |
Maximum Cable Bundle Diameter | 59.0 mm |
Maximum Cable Bundle Diameter | 2.323 in |
Minimum Loop Tensile Strength | 22.7 kg |
Minimum Loop Tensile Strength | 50 lbs |
Overall Length | 225.0 mm |
Overall Length | 8.858 in |
Overall Width | 4.8 mm |
Overall Width | 0.189 in |
Coating | Uncoated |
Color | Black |
Full Material | Nylon 6/6 |
Hole Type | No Screw Hole |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue