Quantity | Unit price |
---|---|
1 - 9 | $290.88 |
10 - 49 | $165.36 |
50 - 99 | $130.90 |
100 - 249 | $112.57 |
250 + | $108.62 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Cable Diameter Range | 25.4 - 177.8 mm |
---|---|
Compatible Cable Diameter Range | 1.000 - 7.000 in |
Length Per Reel | 22.9 m |
Length Per Reel | 75 ft |
Maximum Compatible Cable Diameter | 177.8 mm |
Maximum Compatible Cable Diameter | 7.000 in |
Minimum Compatible Cable Diameter | 25.4 mm |
Minimum Compatible Cable Diameter | 1.000 in |
Outside Diameter | 25.4 mm |
Outside Diameter | 1.000 in |
Color | Natural |
Full Material | Polyethylene |
Material | Polyethylene |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue