Quantity | Unit price |
---|---|
1 - 9 | $275.57 |
10 - 49 | $156.65 |
50 - 99 | $124.02 |
100 - 249 | $106.65 |
250 + | $102.92 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Cable Diameter Range | 15.9 - 114.3 mm |
---|---|
Compatible Cable Diameter Range | 0.625 - 4.500 in |
Length Per Reel | 30.5 m |
Length Per Reel | 100 ft |
Maximum Compatible Cable Diameter | 114.3 mm |
Maximum Compatible Cable Diameter | 4.500 in |
Minimum Compatible Cable Diameter | 15.9 mm |
Minimum Compatible Cable Diameter | 0.625 in |
Outside Diameter | 15.9 mm |
Outside Diameter | 0.625 in |
Color | Natural |
Full Material | Polyethylene |
Material | Polyethylene |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue