Quantity | Unit price |
---|---|
1 - 9 | $567.57 |
10 - 49 | $322.11 |
50 - 99 | $254.85 |
100 - 249 | $218.92 |
250 - 499 | $211.10 |
500 - 999 | $190.77 |
1000 + | $170.44 |
Length Per Reel | 30.5 m |
---|---|
Length Per Reel | 100.0 ft |
Maximum Compatible Cable Diameter | 50.8 mm |
Maximum Compatible Cable Diameter | 2.000 in |
Minimum Compatible Cable Diameter | 8 mm |
Minimum Compatible Cable Diameter | 0.313 in |
Outside Diameter | 9.5 mm |
Outside Diameter | 0.375 in |
Color | Natural |
Full Material | Heat-Stabilized Nylon |
Includes | (1) 100 foot roll |
Material | Nylon |
Material Flammability Standard | UL94 HB |
Package Quantity | 100 |
UL/CSA Description | UL E208749 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue