Quantity | Unit price |
---|---|
1 - 4 | $87.81 |
5 - 9 | $83.72 |
10 - 14 | $79.32 |
15 - 19 | $74.95 |
20 + | $70.39 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Cable Diameter Range | 8 - 50.8 mm |
---|---|
Compatible Cable Diameter Range | 0.313 - 2.000 in |
Length Per Reel | 30.5 m |
Length Per Reel | 100 ft |
Maximum Compatible Cable Diameter | 50.8 mm |
Maximum Compatible Cable Diameter | 2.000 in |
Minimum Compatible Cable Diameter | 8 mm |
Minimum Compatible Cable Diameter | 0.313 in |
Outside Diameter | 9.5 mm |
Outside Diameter | 0.375 in |
Color | Natural |
Full Material | Polyethylene |
Includes | 100 feet (30.5 m) |
Includes (All) | 100 feet (30.5 m) |
Material | PE |
Package Quantity | 1 |
UL/CSA Description | UL E208749 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue