Quantity | Unit price |
---|---|
1000 - 4999 | $0.1942 |
5000 - 9999 | $0.1748 |
10000 - 24999 | $0.1573 |
25000 + | $0.1416 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 22.9 mm |
---|---|
Anchor Length | 0.900 in |
Head Diameter | 17.3 mm |
Head Diameter | 0.683 in |
Head Height | 1.8 mm |
Head Height | 0.070 in |
Compatible Hole Diameter Range | 8.5 - 8.6 mm |
Compatible Hole Diameter Range | 0.335 - 0.340 in |
Compatible Panel Thickness Range | 1.6 - 8.6 mm |
Compatible Panel Thickness Range | 0.062 - 0.340 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Color | Black |
Rivet Fitting Style | Push-In |
Rivet Head Shape | Truss |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue