Quantity | Unit price |
---|---|
1 - 74 | $11.1587 |
75 - 149 | $5.5745 |
150 - 299 | $1.9838 |
300 - 1499 | $0.992 |
1500 - 2999 | $0.9424 |
3000 + | $0.8929 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Height Under Flange | 26.4 mm |
---|---|
Height Under Flange | 1.039 in |
Maximum Plug Diameter | 52.7 mm |
Maximum Plug Diameter | 2.075 in |
Minimum Plug Diameter | 48.2 mm |
Minimum Plug Diameter | 1.898 in |
Overall Diameter | 57.1 mm |
Overall Diameter | 2.248 in |
Overall Height | 26.4 mm |
Overall Height | 1.039 in |
Color | Red |
Fitting Style | Pull Tab |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue