Menu Search

Center Pull-Tab Plug - 55.0 mm | 2.165 in ; 61.0 mm | 2.402 in ; LDPE ; Red

This red LDPE centre pull tab plug has a tapered design to fit diameter holes ranging from 55 to 61 mm. The central pull tab allows an easy fit and removal. It does not extend above the overall height.
Item code:

110040

1350 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 $3.7292
100 - 199 $1.863
200 - 399 $0.6631
400 - 1999 $0.3314
2000 - 3999 $0.315
4000 + $0.2983
Standard pack: 400

Order in multiple of 40

Total price:

$3.73

1 x $3.7292

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Height Under Flange 1.024 in
Maximum Plug Diameter 2.402 in
Minimum Plug Diameter 2.165 in
Overall Diameter 2.559 in
Overall Height 1.024 in
Color Red
Fitting Style Pull Tab
Full Material Low-Density Polyethylene
Material LDPE

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us