Menu Search

Center Pull-Tab Plug - 6.0 mm | 0.236 in ; 8.0 mm | 0.315 in ; LDPE ; Yellow

This tapered plug with ring tab is used to plug multiple inner diameters from 6.0 mm to 8.0 mm . The ring tab is flushed to provide additional flange and an easy pull tab.
Item code:

498717

5000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 $0.0714
10000 - 19999 $0.0679
20000 + $0.0642
Standard pack: 1000

Order in multiple of 1000

Total price:

$71.40

1000 x $0.0714

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Height Under Flange 0.374 in
Maximum Plug Diameter 0.315 in
Minimum Plug Diameter 0.236 in
Overall Diameter 0.315 in
Overall Height 0.433 in
Color Yellow
Fitting Style Ring Tab
Full Material Low-Density Polyethylene
Material LDPE

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us