Menu Search

Center Pull-Tab Plug - 11.5 mm | 0.453 in ; 13.5 mm | 0.531 in ; LDPE ; Yellow

This tapered plug with ring tab is used to plug multiple inner diameters from 11.5 mm to 13.5 mm . The ring tab is flushed to provide additional flange and an easy pull tab.
Item code:

498722

4500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 $0.1383
10000 - 19999 $0.1314
20000 + $0.1245
Standard pack: 1000

Order in multiple of 1000

Total price:

$138.30

1000 x $0.1383

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Height Under Flange 0.374 in
Maximum Plug Diameter 0.531 in
Minimum Plug Diameter 0.453 in
Overall Diameter 0.531 in
Overall Height 0.433 in
Color Yellow
Fitting Style Ring Tab
Full Material Low-Density Polyethylene
Material LDPE

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us