Quantity | Unit price |
---|---|
500 - 4999 | $0.1879 |
5000 - 9999 | $0.1785 |
10000 + | $0.1692 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Height Under Flange | 10.0 mm |
---|---|
Height Under Flange | 0.394 in |
Maximum Plug Diameter | 18.0 mm |
Maximum Plug Diameter | 0.709 in |
Minimum Plug Diameter | 15.5 mm |
Minimum Plug Diameter | 0.61 in |
Overall Diameter | 18.0 mm |
Overall Diameter | 0.709 in |
Overall Height | 11.5 mm |
Overall Height | 0.453 in |
Color | Yellow |
Fitting Style | Ring Tab |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue