Quantity | Unit price |
---|---|
1 - 99 | $1.6955 |
100 - 199 | $0.8462 |
200 - 999 | $0.3376 |
1000 - 1499 | $0.1503 |
1500 - 13499 | $0.1503 |
13500 - 28499 | $0.1354 |
28500 + | $0.1278 |
Overall Height | 15.9 mm |
---|---|
Overall Height | 0.625 in |
Color | Red |
Fitting Style | Push-Fit |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Military Specification | No MS Spec |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue