Quantity | Unit price |
---|---|
1 - 249 | $1.1262 |
250 - 499 | $0.5632 |
500 - 2499 | $0.2257 |
2500 - 24999 | $0.1002 |
25000 - 49999 | $0.0954 |
50000 - 74999 | $0.0902 |
75000 + | $0.0851 |
Overall Height | 15.9 mm |
---|---|
Overall Height | 0.625 in |
Color | Red |
Fitting Style | Push-Fit |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Military Specification | No MS Spec |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue