Quantity | Unit price |
---|---|
1 - 249 | $0.8447 |
250 - 499 | $0.4209 |
500 - 1999 | $0.1681 |
2000 - 19999 | $0.0751 |
20000 - 39999 | $0.0714 |
40000 - 59999 | $0.0675 |
60000 - 79999 | $0.0639 |
80000 + | $0.0602 |
Overall Height | 15.5 mm |
---|---|
Overall Height | 0.609 in |
Color | Red |
Fitting Style | Push-Fit |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Military Specification | No MS Spec |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue