Quantity | Unit price |
---|---|
1 - 499 | $0.539 |
500 - 999 | $0.2695 |
1000 - 3499 | $0.1079 |
3500 - 34999 | $0.0482 |
35000 - 69999 | $0.0457 |
70000 - 104999 | $0.0433 |
105000 + | $0.0407 |
Overall Height | 13.9 mm |
---|---|
Overall Height | 0.549 in |
Color | Red |
Fitting Style | Push-Fit |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Military Specification | No MS Spec |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue