Quantity | Unit price |
---|---|
1 - 499 | $0.4497 |
500 - 999 | $0.2257 |
1000 - 4999 | $0.0897 |
5000 - 24999 | $0.0399 |
25000 - 49999 | $0.0379 |
50000 - 74999 | $0.036 |
75000 + | $0.0341 |
Overall Height | 14.3 mm |
---|---|
Overall Height | 0.562 in |
Color | Red |
Fitting Style | Push-Fit |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Military Specification | No MS Spec |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue