Quantity | Unit price |
---|---|
1 - 499 | $0.4996 |
500 - 999 | $0.2498 |
1000 - 4499 | $0.1002 |
4500 - 44999 | $0.0446 |
45000 - 89999 | $0.0423 |
90000 - 134999 | $0.0402 |
135000 + | $0.0378 |
Overall Height | 14.3 mm |
---|---|
Overall Height | 0.562 in |
Color | Red |
Fitting Style | Push-Fit |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Military Specification | No MS Spec |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue