Quantity | Unit price |
---|---|
1 - 499 | $0.5193 |
500 - 999 | $0.259 |
1000 - 4999 | $0.104 |
5000 - 5999 | $0.0462 |
6000 - 53999 | $0.0462 |
54000 - 113999 | $0.0416 |
114000 + | $0.0394 |
Overall Height | 14.3 mm |
---|---|
Overall Height | 0.562 in |
Color | Red |
Fitting Style | Push-Fit |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Military Specification | No MS Spec |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue