Quantity | Unit price |
---|---|
1 - 249 | $1.4472 |
250 - 499 | $0.7237 |
500 - 1499 | $0.2891 |
1500 - 14999 | $0.1287 |
15000 - 29999 | $0.1158 |
30000 - 44999 | $0.103 |
45000 + | $0.09 |
Overall Height | 15.2 mm |
---|---|
Overall Height | 0.597 in |
Color | Red |
Fitting Style | Push-Fit |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Military Specification | MS90376-24R |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue