Quantity | Unit price |
---|---|
1 - 124 | $0.769 |
125 - 249 | $0.3861 |
250 - 1249 | $0.1546 |
1250 - 12499 | $0.0684 |
12500 - 24999 | $0.0651 |
25000 - 37499 | $0.0616 |
37500 + | $0.0581 |
Overall Height | 15.2 mm |
---|---|
Overall Height | 0.597 in |
Color | Red |
Fitting Style | Push-Fit |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Military Specification | MS90376-26R |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue