Quantity | Unit price |
---|---|
1 - 79 | $2.66 |
80 - 199 | $2.39 |
200 - 399 | $2.03 |
400 - 799 | $1.63 |
800 + | $1.22 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Knob Diameter | 43.9 mm |
---|---|
Knob Diameter | 1.730 in |
Knob Height | 20.8 mm |
Knob Height | 0.820 in |
Hub Diameter | 19.1 mm |
Hub Diameter | 0.750 in |
Hub Height | 6.4 mm |
Hub Height | 0.250 in |
Stud Length | 12.7 mm |
Stud Length | 0.500 in |
Thread Size | 5/16-18 |
Finish | Clear Zinc |
Mounting Method | Threaded Stud |
Insert Material | Steel |
Insert Type | Stud |
Knob Color | Black |
Knob Material | PP |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue