Quantity | Unit price |
---|---|
1 - 49 | $4.1417 |
50 - 99 | $3.097 |
100 - 299 | $2.071 |
300 - 499 | $1.9589 |
500 - 999 | $1.8621 |
1000 - 1499 | $1.6567 |
1500 + | $1.5522 |
Knob Diameter | 60 mm |
---|---|
Knob Diameter | 2.362 in |
Thread Size | 3/8-16 |
Finish | High-Gloss |
Mounting Method | Threaded Through-Hole |
Insert Material | Brass |
Insert Type | Thru-Hole |
Knob Color | Black |
Knob Material | Phenolic |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue