Quantity | Unit price |
---|---|
1 - 49 | $5.7834 |
50 - 99 | $4.3282 |
100 - 299 | $2.8918 |
300 - 499 | $2.724 |
500 - 999 | $2.5933 |
1000 - 1499 | $2.3134 |
1500 - 1999 | $2.1643 |
2000 + | $2.0161 |
Knob Diameter | 80 mm |
---|---|
Knob Diameter | 3.150 in |
Thread Size | 1/2-13 |
Finish | High-Gloss |
Mounting Method | Threaded Blind |
Insert Material | Aluminum |
Insert Type | Blind Hole |
Knob Color | Black |
Knob Material | Phenolic |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue