Quantity | Unit price |
---|---|
1 - 11 | $4.13 |
12 - 30 | $3.72 |
31 - 61 | $3.16 |
62 - 124 | $2.53 |
125 + | $1.90 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Knob Diameter | 48 mm |
---|---|
Knob Diameter | 1.890 in |
Knob Height | 31 mm |
Knob Height | 1.220 in |
Hub Diameter | 24.9 mm |
Hub Diameter | 0.980 in |
Hub Height | 6.4 mm |
Hub Height | 0.250 in |
Thread Size | 3/8-16 |
Finish | Clear Zinc |
Mounting Method | Threaded Blind |
Insert Material | Steel |
Insert Type | Blind Hole |
Knob Color | Black |
Knob Material | PP |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue