Quantity | Unit price |
---|---|
1 - 9 | $9.31 |
10 + | $8.15 |
Housing Height | 20.0 mm |
---|---|
Housing Height | 0.787 in |
Color | Black |
Finish | Black Powder-Coated |
Handle Type | Key Operated Handle |
Includes | Two keys supplied with each latch |
Key Type | Keyed CH751 |
Latch Material | Die Cast Zinc Alloy |
Mounting Orientation | Universal |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue