Quantity | Unit price |
---|---|
1 - 18 | $20.2698 |
19 - 37 | $10.1274 |
38 - 188 | $4.057 |
189 - 5099 | $1.8014 |
5100 - 9999 | $1.6199 |
10000 - 19999 | $1.529 |
20000 + | $1.4412 |
Compatible Hole Dimensions | N/A |
---|---|
Compatible Hole Length | 82.6 mm |
Compatible Hole Length | 3.250 in |
Compatible Hole Width | 47.4 mm |
Compatible Hole Width | 1.865 in |
Overall Height | 31.8 mm |
Overall Height | 1.250 in |
Overall Length | 88.3 mm |
Overall Length | 3.475 in |
Overall Width | 53.4 mm |
Overall Width | 2.102 in |
Color | Black |
Finish | Textured |
Grommet Shape | Rectangular |
Material | ABS |
Style | 2-Piece |
Surface Finish | Textured |
Type | A |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue