Quantity | Unit price |
---|---|
100 - 999 | $2.9105 |
1000 - 4999 | $1.6537 |
5000 - 9999 | $1.3098 |
10000 - 24999 | $1.1279 |
25000 + | $1.0651 |
Compatible Hole Diameter | 37.0 mm |
---|---|
Compatible Hole Diameter | 1.457 in |
Inside Diameter | 29.0 mm |
Inside Diameter | 1.142 in |
Overall Diameter | 44.0 mm |
Overall Diameter | 1.732 in |
Overall Height | 9.0 mm |
Overall Height | 0.354 in |
Panel Thickness | 2.0 mm |
Panel Thickness | 0.079 in |
Color | Black |
Material | PVC |
Type | 1 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue