Quantity | Unit price |
---|---|
1 - 24 | $2.9821 |
25 - 399 | $1.1945 |
400 - 999 | $0.5148 |
1000 - 1499 | $0.5057 |
1500 - 1999 | $0.4784 |
2000 + | $0.4513 |
Color | Yellow |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Overall Diameter | 38.5 mm |
Overall Diameter | 1.515 in |
Compatible Drive Shaft Diameters (All) | 0.938 in |
Cap Height | 60 mm |
Cap Height | 2.362 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue