Quantity | Unit price |
---|---|
1 - 24 | $7.0392 |
25 - 74 | $2.8308 |
75 - 374 | $1.255 |
375 - 749 | $1.2172 |
750 - 1129 | $1.1929 |
1130 - 1499 | $1.1294 |
1500 + | $1.0657 |
Color | Yellow |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Overall Diameter | 67 mm |
Overall Diameter | 2.637 in |
Compatible Drive Shaft Diameters (All) | 1.625 in |
Cap Height | 130 mm |
Cap Height | 5.118 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue