Quantity | Unit price |
---|---|
1 - 11 | $12.8826 |
12 - 119 | $5.1621 |
120 - 239 | $2.3009 |
240 - 479 | $2.2103 |
480 - 719 | $2.1647 |
720 - 959 | $2.0587 |
960 + | $1.9528 |
Color | Yellow |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Overall Diameter | 96 mm |
Overall Diameter | 3.779 in |
Compatible Drive Shaft Diameters (All) | 2.375 in |
Cap Height | 165 mm |
Cap Height | 6.496 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue